IESNA:LM-63-2002
[TEST]P945291
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-740-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5948
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
600 623.5 667.1 716.3 759.2 797.1 827.2 846.9 854.5 862
892.4 918.7 957.2 1039 1156.2 1295.6 1435.7 1571.7 1692 1789.8
1898.2 1997.8 2100.3 2196.5 2282.3 2311.2 2262.3 2142.3 1826.1 1176.6
429.3 156.4 82.1 45.4 24.4 7.2 0
600 627.6 672.4 721 765.5 801.5 832.8 851.6 859.5 866.7
893.6 918.4 953.8 1028.1 1141.8 1277.8 1413.1 1552.9 1675.1 1786
1887.8 2003.5 2100.6 2197.1 2286.7 2327.1 2298.9 2189.6 1896.9 1271.8
487.5 171.1 90.2 49.2 26 8.8 0
600 623.9 666.2 713.8 755.8 792.1 820.3 838.8 846 849.1
870.1 898.3 930 989.5 1090.4 1217.9 1363.6 1510.6 1644.1 1753.1
1852.8 1964.3 2089.6 2213.4 2331.2 2426.2 2490.4 2486.6 2267.6 1669.8
775.8 253.2 129.7 72.7 34.2 11.3 0
600 620.4 659.3 703.4 741.7 774.9 801.8 818.1 825 827.2
838.5 868.6 899 934.4 1001.4 1098.6 1217 1349.8 1491.8 1636.6
1779.1 1927.6 2084.6 2257.6 2434.6 2573.1 2687.5 2807.5 2852.3 2483.5
1558.8 599.1 232.5 126.3 68.9 21.9 0
600 618.8 653 692.5 727.9 758.9 784.9 801.8 810 814
819.7 839.4 872.3 899.6 933.4 991.7 1077.6 1183.5 1307.5 1453.9
1625.9 1820.2 2023.8 2260.1 2467.8 2673.1 2884.3 3140.6 3434.8 3500.3
2938.1 1807 774.3 348.7 170.5 66.7 0
600 614.8 643 675.9 709.1 740.1 766.4 786.5 798.1 806.5
813.1 825.6 851 883.3 910.2 941.6 993.9 1070.4 1174.4 1292.8
1428.5 1579.8 1747.2 1940.2 2161.4 2432.7 2755.2 3143.1 3673.5 4172.7
4147.3 3327.6 1976.2 845.1 293 65.8 0
600 614.5 641.7 675.6 706.9 737.3 763.9 784.6 797.1 806.2
812.8 825.3 849.1 880.8 909 939.7 987.9 1057.2 1161.5 1270.6
1410.3 1547.9 1712.1 1900.4 2123.8 2395.8 2718.5 3108.9 3640.6 4170.8
4159.5 3353 2016 868.9 299.5 67.4 0
600 611.9 634.5 662.4 691.8 720.7 748.9 772.1 788 800.3
812.5 828.5 846.3 863.2 886.7 919.6 957.6 1005.2 1076.6 1175.9
1297.8 1441.7 1614.6 1827.1 2078 2368.5 2688.7 3039 3460.8 3841.5
3776.3 3019 1794.2 708.8 211.8 42 0
600 610.4 626.4 649.5 675.6 702.5 730.7 756.1 777.1 795.9
814.4 834.4 851 865.1 883 904.3 940 992 1072.5 1186.9
1338.9 1530.3 1755.6 2006 2264.8 2536.8 2819.4 3122.4 3424.8 3520.3
3213.6 2287.3 1075.1 378.2 150.7 59.5 0
600 606 617 633.6 654.9 679 705.9 731 754.2 777.1
799.6 822.2 841.3 859.2 877.7 898.6 930.6 983.2 1072.5 1203.8
1385.3 1607.1 1850.9 2103.1 2362.5 2627.6 2904.9 3155.3 3265.6 3051.3
2356.9 1182.8 356.3 151 88.7 44.8 0
600 604.7 611.6 624.5 641.1 661.5 683.4 706.9 729.8 753.3
778.6 805 831.3 854.2 879.5 909.3 953.2 1024 1131.5 1284
1504.6 1763.1 2064.6 2375.4 2702.2 2975.4 3199.8 3272.8 3067.2 2460
1532.5 607.2 182 75.2 36.3 11.9 0
600 602.9 608.5 619.5 635.8 652.4 674 696.2 718.5 740.4
766.1 794 821.9 847.3 877 910.2 959.4 1026.5 1126.4 1270.6
1468.6 1720.5 2009.7 2304.9 2576.9 2785.9 2890.5 2826.3 2544.6 1935.8
1107 422.1 146.3 59.8 26 5.3 0
600 601.9 605.4 617 631.1 648.3 666.8 686.8 708.1 728.5
751.7 778 803.1 828.5 855.7 888 927.5 982.3 1054.1 1150.6
1289.1 1477.4 1702.7 1930.8 2121.9 2229.7 2212.1 2061.1 1787.9 1333.2
732 281.4 110 54.8 34.8 13.2 0
600 598.5 602.2 611.6 624.8 641.1 658.9 676.5 693.4 708.1
724.4 739.5 753.3 764.2 768.9 768.3 760.8 747 729.8 713.5
698.4 692.2 692.2 679.6 628.9 531.1 406.1 294.5 219.3 170.1
136.6 112.8 93.4 73.9 48.9 20.7 0
600 596.9 600.4 611.3 625.7 641.7 658.9 675.9 692.2 702.5
707.5 705.9 699.7 685.9 664 635.1 600.4 562.1 521.4 475
429.9 386.3 344.7 306.1 271 243.1 218.4 200.2 183 164.8
142.6 120.6 95.9 70.8 42.9 19.4 0
600 595 601 612.3 627.6 644.8 664.6 682.8 693.7 698.1
692.8 679.3 662.4 640.8 617.3 589.7 555.5 517 475.3 431.5
388.2 347.8 312.4 282.3 255.7 233.7 215.3 204.6 191.1 173.6
151.7 121.9 94.3 67.1 38.9 20.1 0
600 594.7 601.3 615.1 631.7 652.1 672.4 686.5 693.1 692.2
684.6 673.7 654.6 628.6 598.5 568.1 535.8 498.5 457.2 414.9
375.7 343.1 314 288.9 266 245.7 233.7 222.8 223.1 224.7
209.9 183.3 162.9 126.6 87.7 58.6 0
600 596.3 604.4 619.2 640.1 660.2 676.2 688.7 692.8 691.8
685.6 672.1 649.5 622 589.7 555.9 513.9 468.7 424.9 385.7
352.5 324.6 301.1 280.7 260.7 242.8 227.8 245.7 280.1 295.5
287.6 275.1 263.8 213.1 170.8 121.3 0
600 596.6 606.6 624.2 644.2 665.2 680.3 689.3 692.2 691.5
685.9 673 651.7 624.8 585.6 540.5 487.9 438.4 390.7 354.1
320.2 294.5 273.2 256.3 239.7 217.8 226.9 249.4 261 255.7
241.9 241 209.6 171.4 145.1 103.1 0
600 596.9 608.2 627 648.9 668.3 682.1 690 693.1 692.2
686.5 675.2 658.6 631.7 589.1 533.3 471.6 412.7 361.6 319.6
285.4 261.6 244.7 230.6 208.4 204.3 216.2 229.7 225.3 212.8
203 193.3 158.2 129.4 109.4 77.4 0
600 597.2 609.4 629.2 653 671.5 685.6 693.7 697.8 696.9
690.3 681.2 664.6 633.9 586.9 525.8 456.8 388.2 330.3 289.2
261 241 226.2 211.5 192.4 197.7 208.7 214.9 208.1 230
211.2 188.6 141.6 114.4 94.3 58 0
600 598.5 610.1 629.8 652.1 672.7 686.8 695 699.7 700
695.3 687.1 671.2 641.7 593.8 530.5 457.8 386 326.5 285.8
259.4 239.4 224.3 208.4 189.9 195.5 206.2 212.4 205.2 228.1
211.2 172 136.9 113.1 94 45.4 0
